Let us help you find what you need

I am I need

Motion sensors - Ceiling mounted

  • PIR ceiling motion sensor 360ø infrared detection, range ?8 m
  • Recommended fixing height: 2.50 m
  • 3-wire with neutral
  • IP 41
  • Light level threshold: 1 to 1000 lux
  • Adjustable time delay: 5 s to 30 min
  • Consumption: 0.4 W on standby
  • Optimum distance between 2 sensors: 6 m
  • Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
  • Can be surface mounted on ceiling using a

    download brochure

Have an enquiry ?

Find Our Products Near You

I need