Let us help you find what you need

I am I need

Motion sensors - Ceiling mounted(Grey)

  • PIR wall and ceiling mounted motion sensor 360ø infrared detection with directional head,
  • range ?8 m
  • Fixes directly to ceiling or wall (min. height: 1.70 m)
  • 3-wire with neutral
  • IP 55
  • Light level threshold: 1 to 1000 lux
  • Adjustable time delay: 12 s to 16 min
  • Standby consumption: 0.4 W
  • Optimum distance between 2 sensors: 6 m

download brochure

Have an enquiry ?

Find Our Products Near You

I need