Product added to the list successfully!!!

Allzy - Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang
Allzy - Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang
Allzy - Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang

Allzy - Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang 681220

  • Number of modules2M
  • Pack1/10

2848

Product Features

  • Combo 6A Multistandard Switched Socket with USB Charger 3100Ma Type A,1 Gang 2M Matt Black

Main Features

  • AC Multistandard Socket outlet and USB Socket (Type-A) for recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, power banks.
  • Combo 6A Multistandard Switched Socket with Shutter and 3000mA Type A USB Charger
  • 1-Gang
  • Double Module Mechanism 86 * 86 mm
  • As per CRS-BIS Certification IS 13252 (P1)/IEC 60950-1