Product added to the list successfully!!!

Allzy - USB Charger 3100mA Type A & Type C
Allzy - USB Charger 3100mA Type A & Type C
Allzy - USB Charger 3100mA Type A & Type C

Allzy - USB Charger 3100mA Type A & Type C 681170

  • Number of modules2M
  • Pack1/10/100

1649

Product Features

  • USB Charger 3100mA Type A & Type C 2M White

Main Features

  • USB Charger 3000mA 2 Module Type A + C
  • For 2 module 45 x 45 mm
  • IEC 60950-1: low voltage directive.
  • Conforming IS 13252(Part-1) : 2010+A1 : 2013+A2 :2015
  • Registered under compulsory registration scheme from Bureau of Indian Standards (Mandatory)
  • Supplied cordless
  • For fast-charging telephones, smartphones, MP3/MP4 players and tablet PC
  • Screw and plate terminals
  • Easy installation and removal of the mechanism on the support frame thanks to the new generation of plastic hooking system
  • For recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, power banks which have type A plugs.
  • Contemporary and Clean Finish
  • Made From High-Grade Polycarbonate Material