Smart Spaces

Demystifying the Distribution Board

A distribution board is the main electrical supply system for any commercial or residential property. It’s essential because it helps maintain the correct power supply for home, and appliance security – ensuring optimal performance for all your devices. While it is mandatory to have one these days, it doesn’t have to be boring – it can be designed as per your home décor.
While a number of such boards are prevalent in the market, there is one that really catches the eye – for all the right reasons! Legrand’s Ekinox3 Distribution Board is a single door distribution board, available in a variety of designs. Not only does it blend perfectly with any interior, it is also compliant with the stringent IEC 61439-3 norms. 
When looking for Distribution Boards, these should be kept in mind:  

Safety 
The fuse is probably the heart of the Distribution Board. It does not allow excess voltage to pass through the circuit board – it automatically shuts down in such an eventuality, thwarting any possibility of electrical danger at home or at work. Look for precautions such as this.

User-Friendly 
Always pick a Distribution Board that has an easy installation process, and has sufficient space for wires. There should be no chance of mistakes during installation. A properly-installed, user-friendly distribution board will elongate the life of your electrical distribution system. Just look at Legrand’s Ekinox3 Distribution Board for reference – it is both easy-to-use and easy to maintain!

Aesthetics 

Gone are the days when Distribution Boards were treated as necessary evils – electrical implements that ruined the décor of your home. A number of Distribution Boards give you exceptional quality and solidity without compromising on the style quotient.