The Rise of Antibacterial Switches in 2020 - Smart Spaces
LOADING

Type to search

The Rise of Antibacterial Switches in 2020

The Rise of Antibacterial Switches in 2020

Every day, thousands of people expose themselves to infections and diseases due to the negligence of proper hygiene and infection control. When we sneeze or cough, an army of germs is released into the air around us. 

Common touchpoints are a surefire way for germs to be transferred from one person to another. When electric switches are touched, infectious bacteria are left behind, increasing the possibility of others getting infected when they come in contact with the same switch. 

During an ongoing pandemic (COVID-19), people must remain cautious. Hygiene and infection control should be put first.

At Legrand, we’ve anticipated your needs with technologically advanced products, investing as much as 5% on Research & Development to deliver superior and safe products which put your health and hygiene first. 

Our Antibacterial Switches are an ideal example of Living the Advantage.

What Is an Antibacterial Switch?

Antibacterial switches and sockets are made from treated plastic that contains silver ions. These ions create a protective barrier against microorganisms like bacteria, inhibiting their growth and spread. 

For some switches, the antibacterial property is inbuilt, due to the long, regular use-case of these devices.

At Legrand, we have launched Myrius Antibacterial Switches. These modular switches contain Silver (AG+) ions that eliminate the proliferation of bacteria on the product’s surface and offer life-long antibacterial protection. They have a smooth and straight design to facilitate a reduction in the accumulation of dust and are self-disinfecting throughout their lifespan.

We have introduced not only antibacterial electric switches but also a wide range of antibacterial sockets, switch plate covers, frames, to ensure all-round, complete protection from harmful bacteria.

Why Should You Invest in Antibacterial Switches?

So, is investing in these switches worth it or not? When the benefits of these switches are compared to others, there is no doubt. The answer is yes!

According to WHO, the primary reason germs spread is due to hand contact. Even at home, family members touch several contaminated surfaces, which later contributes to cross-contamination.

Electric switches are usually cleaned daily. But with antibacterial switches, cleaning these switches every day is not a must. They remain hygienic due to their antibacterial properties. These electric switches also help in reducing stains, which are frequently found on switches. 

The materials used are of the highest quality. They are tested thoroughly for durability and endurance.

Legrand’s switches have met new standards of convenience and comfort, and they can be used anywhere be it schools, hospitals, offices, home offices or laboratories.

The Benefits of Antibacterial Switches

  1. Antibacterial switches and sockets promote a healthy home environment by ensuring a 99% reduction in bacterial development on electricals.
  2. These electric switches are made from non-toxic materials, contributing to an eco-friendly environment. 
  3. Due to their well thought out design, antibacterial switches don’t lose their properties even after years of use. This offers peace of mind and value for money to the user.
  4. Antibacterial switches are fire retardant, providing complete safety to your home and family.
  5. These modular switches are also childproof. They ensure that the developing immune system of your child is kept safe by adding an extra layer of protection to your home.
  6. At Legrand, we have third party (Biotech Service) certifications which ensures that 99.99% of harmful bacteria is killed. 
  7. Our antibacterial switches contain in-mould technology. This ensures long-lasting antibacterial properties, even if the product is scratched or damaged.

At Legrand, your safety is our priority. But we also make sure to design products keeping in mind the aesthetics of your home. Our range of switches are sleek, designed with curved edges. These electric switches are genuinely mesmerizing, giving your wall an artistic touch. They are crafted with the best technology and exceptional engineering, making them durable and easy to use.

We’re proud to say, Legrand’s antibacterial switches, antibacterial sockets, antibacterial switch plate covers and antibacterial frames have taken hygiene and infection control measures to the next level.

Our Myrius antibacterial product series is safe for adults as well as children and provides security to people who need it the most during these tough times.

At Legrand, our range of antibacterial switches are designed not only promote durability and aesthetic designs but also ensure customer safety and security.  We work tirelessly to incorporate all necessary features that you look for in an ideal switch. 

What are you waiting for? Protect your family from harmful bacteria. Invest in our antibacterial switches today!

Leave a Comment

Your email address will not be published. Required fields are marked *