Loading...
x

6M-MLTSK U/S 1SWC 2SKT 1BLK BK

(655024)

DPC. Power source. Extention Board. Spike Guard. Desktop Power Center. Power Strip 6A Socket, Chic Grey Switch & Socket are as per IS standard - This standard of quality ensures product reliability for the Indian market. IS 1203 FOR Sockets & IS 3854:1997 for switch. 2 years warranty provided by the manufacturer from date of purchase This unit include 1.5-meter cord and a 3-pin plug for easy connection. The product includes and Angle L-Brack- et allowing you to mount it On The Desk with the product facing upwards or “Under the Desk” facing forward. It is available in white and chic grey color options..

Features & Benefits

Rated Current 6A Switch at 230V

Product Code

655024

Product Features
  • For 6 module 167 x 80 x69 mm
  • Switch & Socket are as per IS standard - This standard of quality ensures product reliability for the Indian market. IS 1203 FOR Sockets & IS 3854:1997 for switch.
  • 6A Socket, Chic Grey
  • This unit include 1.5-meter cord and a 3-pin plug for easy connection. The product includes and Angle L-Brack- et allowing you to mount it On The Desk with the product facing upwards or “Under the Desk” facing forward. It is available in white and chic grey color options.
Country Of Origin

India

Warranty

2 years warranty provided by the manufacturer from date of purchase

Name & Address Of Manufacturer

Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.

Downloads

Find essential information about all product categories.

pdf
installation guide
DOWNLOAD