Loading...
x

Why everyone’s talking about Incara: Legrand’s sleek, smart, and sustainable power solution for workspaces

In today’s ever-evolving work culture, where design meets digital demand, Legrand India has taken workspace connectivity to a new level with Incara—a sophisticated solution that’s already turning heads. Having made its debut, Incara is now reshaping how modern environments—offices, hotels, lounges, and co-working spaces—power up. This blog unpacks everything you need to know about Incara’s standout features, elegant design language, and the feedback-driven enhancements that make it more than just a power module—it’s a productivity enabler.

Why everyone’s talking about Incara: Legrand’s sleek, smart, and sustainable power solution for workspaces

Incara is Legrand’s fully integrated range of power and data access modules, designed to blend effortlessly into contemporary furniture. Whether it’s mounted on a hot desk, embedded in a boardroom table, or tucked into a hotel counter, Incara gives users instant, ergonomic access to connectivity—without compromising aesthetics or comfort.

The range includes pop-up, flip-up, and top-access modules engineered for intuitive use. Every design reflects Legrand’s plug-and-play philosophy—making it simple for installers, seamless for users, and stunning for anyone who values a tidy, connected workspace.

What’s New:

  • Pop-Up Module: Configurations now include 3, 4, 2×4, and 8-module options

  • Flip-Up Module: Enhanced compatibility with HDMI, RJ45, USB-C chargers and offered in 8 or 12-module builds

  • Top Access Module: Available in two widths—295mm and 385mm—to suit different table formats

These refinements ensure Incara adapts to every setting—from individual workstations to enterprise-scale deployments.

Why Incara Stands Out

(1) Smart Access Designs

  • Pop-Up Modules: Discreet and elegant—press down, and the unit reveals sockets and USBs, retracting cleanly when not in use.

  • Flip-Up Modules: With a premium sliding lid and access on both sides, these modules are ideal for high-end settings.

  • Top Access Modules: Always visible yet unobtrusive, these are recessed for minimal surface disruption and maximum utility.

(2) Elegant Finishes & Enduring Build

Crafted in brushed aluminium, black, white, and other premium tones, Incara modules are built to blend in—and last. High-quality metal construction ensures resistance to wear, even in high-traffic environments.

(3) Fully Customisable with Arteor Integration

Leveraging Legrand’s Arteor range of 250+ modules, Incara lets users mix and match:

  • USB Type-A and Type-C (15W to 63W PD)

  • 6A 2P+E sockets

  • HDMI, A/V, RJ45 CAT6 UTP

  • Switches and more

It’s modularity with muscle—future-ready for any power or data requirement.

(4) Built for a Greener Tomorrow

Staying aligned with Legrand’s sustainability roadmap, Incara embraces:

  • Eco-design principles

  • Recyclable materials

  • Minimal plastic

  • Cardboard-based packaging

  • Modular designs that extend product lifespan

Powering up responsibly has never looked this good.

Use Case Highlights

🔌 Incara Pop-Up Module

  • Design: Ultra-slim, flush finish in brushed aluminium

  • Features: Smooth damper-controlled rise, IP44 protection on select variants

  • Perfect For: Hot desks, open offices, conference zones

  • Now With: 3, 4, 2×4, and 8-module configurations

💼 Incara Flip-Up Module

  • Design: 100% metal finish with patented sliding lid

  • Features: Dual-side access, retractable sockets, tested for 18,000+ cycles

  • Perfect For: Executive tables, premium boardrooms, hotel lounges

  • Now With: HDMI, RJ45, USB-C support; available in 8 & 12-module builds

🧩 Incara Top Access Module

  • Design: Always-open slot with concealed cable management basket

  • Features: Soft-closing lid, dual width options (295mm / 385mm)

  • Perfect For: Co-working spaces, libraries, collaborative desks

Connected, Clutter-Free, and Ready for the Future

Modern workspaces demand mobility, minimalism, and multi-functionality. Incara meets all three—making messy extension cords and clunky charging hubs obsolete.

Whether it’s a quick USB-C charge during a lounge meeting or powering multiple devices in a high-stakes pitch, Incara puts control back in your hands—and power at your fingertips.

Final Word

Incara is no longer just launched. It’s being embraced. As workplaces transform, Incara is setting the standard for seamless integration of power, design, and sustainability.

Legrand India once again leads the way—redefining what it means to work smart, stay connected, and design with intent.

From corporate suites to casual corners, Incara is where power meets elegance.

Featured Smart Spaces

Subscribe To Our Newsletter