A complete range of modern switches and accessories, designed to enrich everyday spaces with elegant design
KNOW MOREContainment systems with integrated cooling mechanisms to regulate temperature
Range of accessories to enrich your living environment with enhanced IoT - based user
A distribution board is the main electrical supply system for any commercial or residential property. It’s essential because it helps maintain the correct power supply for home, and appliance security – ensuring optimal performance for all your devices. While it is mandatory to have one these days, it doesn’t have to be boring – it can be designed as per your home décor.
While a number of such boards are prevalent in the market, there is one that really catches the eye – for all the right reasons! Legrand’s Ekinox3 Distribution Board is a single door distribution board, available in a variety of designs. Not only does it blend perfectly with any interior, it is also compliant with the stringent IEC 61439-3 norms.
When looking for Distribution Boards, these should be kept in mind:
Safety
The fuse is probably the heart of the Distribution Board. It does not allow excess voltage to pass through the circuit board – it automatically shuts down in such an eventuality, thwarting any possibility of electrical danger at home or at work. Look for precautions such as this.
User-Friendly
Always pick a Distribution Board that has an easy installation process, and has sufficient space for wires. There should be no chance of mistakes during installation. A properly-installed, user-friendly distribution board will elongate the life of your electrical distribution system. Just look at Legrand’s Ekinox3 Distribution Board for reference – it is both easy-to-use and easy to maintain!
Aesthetics
Gone are the days when Distribution Boards were treated as necessary evils – electrical implements that ruined the décor of your home. A number of Distribution Boards give you exceptional quality and solidity without compromising on the style quotient.