Loading...
x

DPX3 160 TM 3P 40A 16KA

(420002)

Has diffent type of possible connection accessories: cage terminals, spreader and rear terminals.Is available also in a plug-in version (circuit breaker fitted with special terminals and mountedon a plug-in base) or in a draw-out version (a plug-in version fitted with a Debro-lift mechanism which can be used to withdraw the breaker whilekeeping it on its base) Can be equipped with releases (undervoltage and shunt releases) and auxiliary contacts.Can used with rotary handles or motor operator.Locking accessories are available. Can be equipped with auxiliaries (shunt release, undervoltage release, auxiliary contact), rotary handle, motor-driven handle and locking accessory Can used with rotary handles or motor operator. Locking accessories are available..

Features & Benefits

According to EN/IEC standard 60947-3, suitable for protection of high power industrialinstallationsRated insulation voltage of 1000VRated impulse withstand voltage of 12kV

Product Code

420002

Product Features
  • Climatic condition according to IEC/EN 60947-1 Annex Q, Cat. F subject to temperature,humidity, vibration, shock and salt mist.
  • Can be equipped with releases (undervoltage and shunt releases) and auxiliary contacts.Can used with rotary handles or motor operator.Locking accessories are available.
  • Has diffent type of possible connection accessories: cage terminals, spreader and rear terminals.Is available also in a plug-in version (circuit breaker fitted with special terminals and mountedon a plug-in base) or in a draw-out version (a plug-in version fitted with a Debro-lift mechanism which can be used to withdraw the breaker whilekeeping it on its base)
  • Can be equipped with auxiliaries (shunt release, undervoltage release, auxiliary contact), rotary handle, motor-driven handle and locking accessory Can used with rotary handles or motor operator. Locking accessories are available.
Country Of Origin

Italy

Name & Address Of Importer

Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.

Downloads

Find essential information about all product categories.

pdf
y42
DOWNLOAD
pdf
oc cb se a
DOWNLOAD
pdf
exb tg coordination en
DOWNLOAD
pdf
dwg
DOWNLOAD
pdf
exb dpx en
DOWNLOAD
pdf
lgrp v
DOWNLOAD
pdf
fen dpx mt
DOWNLOAD

Where to buy

Select Category
  • Authorised Distributor Stockist
  • Authorised Stockist

Select State
    Please select state

Select City
    Please select city

Below are the search results for India

Ms Shri Ram Traders

Ground Floor, Plot No. 603, Khata No. 457, Beside Pinak Traders, Gutuwa, Ranchi

image

9229950050

Shree Nath Enterprises

B-114, Sector-11, Main Mathura Road

image

9810281057

Hr Engineering

B-1703, The Capital, Opp. Hetarth Party Plot, Science City Road, Sola, 380060

image

9016224613

Assam Supply Syndicate

196, Jain Complex, Chatribari Road, Kamrup Metropolitan

image

8011888947

Alkasys Technologies

17-a Kasthuribai, 1st Street Ganapathy, Coimbatore

image

9025188826

Jain Electricals

Shop No-59, Railway Road, Panipat

image

9416019525

M M Electricals

6-3-5953, Plot No-03, Narayan Nivas, Padmavathi Nagar, Erramanzil Colony, Khairtabad, Hyderabad

image

9949594444

R-isha Securetech Pvt Ltd

Isha House, Plot No-13, Electronic Co-Op Estate Ltd., Sr. No-4, Pune-Satara Road, Parvati, Pune

image

9822611751

Poornima Electricals

5-37-211 47, Brodipet, Guntur, Andhra Pradesh 522002

image

9849504015

New India Cables Trading Private Limited.

New India Cables Trading Pvt. Ltd 5 B,ganesh Road Near Kasba Ganpati Temple Pune - 411011

image

9922969562

New India Cables Trading Private Limited

New India Cables Trading Pvt. Ltd., 5B, Ganesh Road, Near Kasba Ganpati Temple, Pune - 411011

image

9922969562

Subhadra Engineering Projects

D.no - 49-52-116, 1st Floor, Adushatowers, Opp Incometax Office, Shantipuram,

image

8897224466

Industrial Switchgear And Cables Co Pvt Ltd

Merril Industrial Complex Pojoynagar, Near Dhulagarh Toll Tax, Ps Sandhipur Sankrail, Howrah

image

3371341573

Renuka Electricals

4546, New Cattle Market, Bpcl Road

image

9325120201

Histek Technologies Private Limited

Shop No. 1, Opp. Super State Colony, New Purena, Mahaveer Nagar, Raipur, Chhattisgarh

image

9644433357

Hotstart Energy Private Limited

64, Jay Amarnath Co-Operative Housing Society Ltd., Near Skill Diamond Skill Mill, Nikol Gam Road

image

9825503860

Rajratan Electricals

1, Mall Godam Road, Shop No 21, Vashundhara Complex, Near New Shiyaganj, Indore

image

9425053138

Chirag Commerce

565, M.G. Road, Dhenu Market

image

9827222106

Gupta Agencies

Burhar Road, Mewad Hospital Ke Bagal Se, Sohagpur, Shahdol

image

7000247052

Hanuman Agencies

7-670-1, Near Gandhi Nagar, 10th Lane, Mangamoor, Donka, Ongole, Andhra Pradesh 523002

image

08885835159

Ms Shri Ram Traders

Ground Floor,plot No-603, Khata No 457, Beside Pinak Traders Gutuwa, Ranchi

image

9229950050

Cable House

Plot 5, Central Warehouse Industrial Area, Phase 2, Chandigarh

image

9914339029