Loading...
x

DPX3 160 TM 4P 63A 16KA

(420013)

Supplied with fixing screws, cage terminals 70mm² maximum flexible cable or 95mm² maximum rigid cable - Can be fitted with other connection accessories: cage terminals, spreaders, rear terminals Thermal protection with manual adjustment range of 0,8-1,0 of the rated current - Magnetic protection fixed at 10 time the rated current (minimum of 400A) Can be equipped with auxiliaries (shunt release, undervoltage release, auxiliary contact), rotary handle, motor-driven handle and locking accessory Can used with rotary handles or motor operator. Locking accessories are available..

Features & Benefits

Breaking capacity of 16kA, according to EN/IEC standard 60947-2, suitable for protection of commercial and middle power installations - Compliant with NEMA AB‐1

Product Code

420013

Product Features
  • Rated insulation voltage of 800V - Rated impulse withstand voltage of 8kV
  • Thermal protection with manual adjustment range of 0,8-1,0 of the rated current - Magnetic protection fixed at 10 time the rated current (minimum of 400A)
  • Supplied with fixing screws, cage terminals 70mm² maximum flexible cable or 95mm² maximum rigid cable - Can be fitted with other connection accessories: cage terminals, spreaders, rear terminals
  • Can be equipped with auxiliaries (shunt release, undervoltage release, auxiliary contact), rotary handle, motor-driven handle and locking accessory Can used with rotary handles or motor operator. Locking accessories are available.
Country Of Origin

Italy

Name & Address Of Importer

Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.

Downloads

Find essential information about all product categories.

pdf
y42
DOWNLOAD
pdf
oc cb se a
DOWNLOAD
pdf
exb tg coordination en
DOWNLOAD
pdf
dwg
DOWNLOAD
pdf
exb dpx en
DOWNLOAD
pdf
lgrp v
DOWNLOAD
pdf
fen dpx mt
DOWNLOAD