Loading...
x

SW.DIS.320 4P 320A

(424025)

Answer for standard market needs, compact design, innovation ,total coordination with legrand mccb and mcb ranges Complete range of accessories: auxiliary contacts(NO+NC), rotary handles, locking accessory, sealable terminal shields IP40, phase barriers, spreaders.

Features & Benefits

Rated insulation voltage Ui = 1000V, rated impulse withstand voltage Uimp = 12kV, dielectric strength 50 Hz 1 min = 10kV

Product Code

424025

Product Features
  • Climatic condition according to IEC/EN 60947-1 Annex Q, Cat. F subject to temperature,humidity, vibration, shock and salt mist.
  • Answer for standard market needs, compact design, innovation ,total coordination with legrand mccb and mcb ranges
  • Complete range of accessories: auxiliary contacts(NO+NC), rotary handles, locking accessory, sealable terminal shields IP40, phase barriers, spreaders
Country Of Origin

India

Name & Address Of Manufacturer

Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.

Downloads

Find essential information about all product categories.

pdf
leaa
DOWNLOAD