Loading...
x

32A DP SWITCH 2M IND GREY

(677417)

32A switch.With Indicator Switch.Modular switch.Heavy Appliances control switch.1 Way Switch Switch with rocker General lighting control mechanism The Latest IS 3854:1997 10 years warranty provided by the manufacturer from date of purchase Captive 'never to loose screws' Tunnel terminal preventing screwdrivers from slipping Laser marking on mechanisms.

MRP: ₹506.00

(Prices are all inclusive of taxes)

Specifications

Guaranteeing safety for users with major safety checks

Features & Benefits

Rated Current 32A Switch at 230V Finger Proof protection for IP 20 protection against accidental contact

Product Code

677417

Product Features
  • For 2 module 45 x 45 mm Double module mechanism
  • The Latest IS 3854:1997
  • Switch with rocker General lighting control mechanism
  • Captive 'never to loose screws' Tunnel terminal preventing screwdrivers from slipping Laser marking on mechanisms
Country Of Origin

India

Warranty

10 years warranty provided by the manufacturer from date of purchase

Name & Address Of Manufacturer

Novateur Electrical and Digital Systems Pvt Ltd, 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059,Maharashtra. India.

Downloads

Find essential information about all product categories.

pdf
lyncus catalogue
DOWNLOAD
pdf
lyncus brochure
DOWNLOAD
pdf
tech data sheet
DOWNLOAD

Where to buy

Select Category
  • Authorised Distributor Stockist
  • Authorised Stockist

Select State
    Please select state

Select City
    Please select city

Below are the search results for India

Ms Shri Ram Traders

Ground Floor, Plot No. 603, Khata No. 457, Beside Pinak Traders, Gutuwa, Ranchi

image

9229950050

Shree Nath Enterprises

B-114, Sector-11, Main Mathura Road

image

9810281057

Hr Engineering

B-1703, The Capital, Opp. Hetarth Party Plot, Science City Road, Sola, 380060

image

9016224613

Assam Supply Syndicate

196, Jain Complex, Chatribari Road, Kamrup Metropolitan

image

8011888947

Alkasys Technologies

17-a Kasthuribai, 1st Street Ganapathy, Coimbatore

image

9025188826

Jain Electricals

Shop No-59, Railway Road, Panipat

image

9416019525

M M Electricals

6-3-5953, Plot No-03, Narayan Nivas, Padmavathi Nagar, Erramanzil Colony, Khairtabad, Hyderabad

image

9949594444

R-isha Securetech Pvt Ltd

Isha House, Plot No-13, Electronic Co-Op Estate Ltd., Sr. No-4, Pune-Satara Road, Parvati, Pune

image

9822611751

Poornima Electricals

5-37-211 47, Brodipet, Guntur, Andhra Pradesh 522002

image

9849504015

New India Cables Trading Private Limited.

New India Cables Trading Pvt. Ltd 5 B,ganesh Road Near Kasba Ganpati Temple Pune - 411011

image

9922969562

New India Cables Trading Private Limited

New India Cables Trading Pvt. Ltd., 5B, Ganesh Road, Near Kasba Ganpati Temple, Pune - 411011

image

9922969562

Subhadra Engineering Projects

D.no - 49-52-116, 1st Floor, Adushatowers, Opp Incometax Office, Shantipuram,

image

8897224466

Industrial Switchgear And Cables Co Pvt Ltd

Merril Industrial Complex Pojoynagar, Near Dhulagarh Toll Tax, Ps Sandhipur Sankrail, Howrah

image

3371341573

Renuka Electricals

4546, New Cattle Market, Bpcl Road

image

9325120201

Histek Technologies Private Limited

Shop No. 1, Opp. Super State Colony, New Purena, Mahaveer Nagar, Raipur, Chhattisgarh

image

9644433357

Hotstart Energy Private Limited

64, Jay Amarnath Co-Operative Housing Society Ltd., Near Skill Diamond Skill Mill, Nikol Gam Road

image

9825503860

Rajratan Electricals

1, Mall Godam Road, Shop No 21, Vashundhara Complex, Near New Shiyaganj, Indore

image

9425053138

Chirag Commerce

565, M.G. Road, Dhenu Market

image

9827222106

Gupta Agencies

Burhar Road, Mewad Hospital Ke Bagal Se, Sohagpur, Shahdol

image

7000247052

Hanuman Agencies

7-670-1, Near Gandhi Nagar, 10th Lane, Mangamoor, Donka, Ongole, Andhra Pradesh 523002

image

08885835159

Ms Shri Ram Traders

Ground Floor,plot No-603, Khata No 457, Beside Pinak Traders Gutuwa, Ranchi

image

9229950050

Cable House

Plot 5, Central Warehouse Industrial Area, Phase 2, Chandigarh

image

9914339029